COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AW40-03BDG-2 Filter/Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AW40-03BDG-2

Body Size

N/A 40

Bowl Material

N/A Metal

Configuration

N/A One-Piece

Drain Method

N/A Automatic (Normally Open)

Element Life

N/A 2 year

Filter Rating

N/A 5 µm

Options Included

N/A Mounting Bracket Round Pressure Gauge with Limit Indicator

Maximum Operating Pressure

N/A 145 psi

Operating Medium

N/A Air

Operating Temperature Range

N/A 23 to 140 ºF

Port Size

N/A 3/8 in

Port Thread Standard

N/A British Standard Pipe Taper (BSPT)

Pressure Control Type

N/A Relief Valve

Proof Pressure

N/A 218 psi

Set Pressure Range

N/A 7 to 123 psi

Standards Met

N/A American Society for Testing and Materials (ASTM) B117-07a Japanese Industrial Standards (JIS) Z 2371

Weight

N/A 2.5 lb

Package Type

N/A Each