Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A AW40-N03BDG-Z-A |
Body Size |
N/A 40 |
Configuration |
N/A One-Piece |
Drain Method |
N/A Automatic (Normally Open) |
Filter Rating |
N/A 5 µm |
Options Included |
N/A Mounting Bracket Round Pressure Gauge with Limit Indicator |
Maximum Operating Pressure |
N/A 145 psi |
Operating Medium |
N/A Air |
Operating Temperature Range |
N/A 23 to 140 ºF |
Port Size |
N/A 3/8 in |
Port Thread Standard |
N/A National Pipe Thread (NPT) |
Proof Pressure |
N/A 218 psi |
Set Pressure Range |
N/A 7 to 101 psi |
Weight |
N/A 2.87 lb |
Package Type |
N/A Each |