COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AW40-N03C-Z-A Filter/Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AW40-N03C-Z-A

Body Size

N/A 40

Configuration

N/A One-Piece

Drain Method

N/A Automatic (Normally Closed)

Filter Rating

N/A 5 µm

Maximum Operating Pressure

N/A 145 psi

Operating Medium

N/A Air

Operating Temperature Range

N/A 23 to 140 ºF

Port Size

N/A 3/8 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Proof Pressure

N/A 218 psi

Set Pressure Range

N/A 7 to 101 psi

Package Type

N/A Each