COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AW30K-N02BE-RZ-B
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AW30K-N02BE-RZ-B

Body Size

N/A 30

Drain Method

N/A Manual

Options Included

N/A Embedded Pressure Gauge with Limit Indicator Mounting Bracket

Maximum Operating Pressure

N/A 145 psi

Operating Medium

N/A Air

Operating Temperature Range

N/A 23 to 140 ºF

Port Size

N/A #10-32 1/4 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Proof Pressure

N/A 218 psi

Package Type

N/A Each