COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AC30B-03DG-A Filter/Regulator Combo Modular
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AC30B-03DG-A

Body Size

N/A 30

Configuration

N/A Two-Piece

Drain Method

N/A Automatic (Normally Open)

Filter Rating

N/A 5 µm

Options Included

N/A Round Pressure Gauge with Limit Indicator

Operating Medium

N/A Air

Operating Temperature Range

N/A 23 to 140 ºF

Port Size

N/A 3/8 in

Port Thread Standard

N/A British Standard Pipe Taper (BSPT)

Set Pressure Range

N/A 7 to 101 psi

Package Type

N/A Each