COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Heavy-Duty Tube Clamp Halves - Polypropylene, Ribbed Bore, Supports 1-1/4 in Tube
Unit of Measure

Specifications

Manufacturer Part Number

N/A SH5125-PP

Supplier Name

N/A Behringer Corporation

Prop 65

N/A Yes

Bore Internal Surface

N/A Ribbed Bore

Clamp Bore Size

N/A 1.25 in

Clamp Material

N/A Polypropylene

Clamp Style

N/A Heavy-Duty Tube Clamp Halves

Clamp Type

N/A Tube Clamp Halves - Heavy-Duty

Tube Size

N/A 1-1/4 in