COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AFF22C-10-JT
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AFF22C-10-JT

Series

N/A AFF

Body Size

N/A 22C

Bowl Material

N/A Metal Bowl

Bowl Options

N/A With Sight Glass

Port Gender

N/A Female

Port Size

N/A 1 in

Thread Standard

N/A British Standard Pipe Taper (BSPT)

Package Type

N/A Each