COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
JLM813049/JLM#04 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A JLM813049/JLM#04

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 2.7559 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 24100 lbf

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359479744

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 4.3307 in

Overall Width

N/A 1.0236 in

Static Load Rating

N/A 38500 lbf

Weight

N/A 0.267 lb