COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
740/742 Tapered Roller Set
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 740/742

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 3.1875 in

Closure Type

N/A Open

Dynamic Load Rating

N/A 64500 lbf

Harmonization Code

N/A 8482.20.0061

UPC Code

N/A 4547359454352

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 5.9090 in

Overall Width

N/A 1.8375 in

Static Load Rating

N/A 93500 lbf

Weight

N/A 25.573 lb