COMPANY HEADER
CAD (0)
▾
Cart is empty
Request CAD files
By Keyword
By Item #
|
All Categories
PCI Procal Inc. U-Groove Track Rollers
Terms
All Categories
>
Pro Cal
>
Bearings
>
Cam Follower, Yoke Rollers, and Motion Control Bearings
>
Stud-Mount Cam Followers
>
U-Groove Cam Followers
>
PCI Procal Inc. U-Groove Track Rollers
> Item # 07148423
All Categories
All Categories
Pro Cal
Pro Cal
Bearings
Bearings
Cam Follower, Yoke Rollers, and Motion Control Bearings
Cam Follower, Yoke Rollers, and Motion Control Bearings
Stud-Mount Cam Followers
Stud-Mount Cam Followers
U-Groove Cam Followers
U-Groove Cam Followers
PCI Procal Inc. U-Groove Track Rollers
PCI Procal Inc. U-Groove Track Rollers
Item # 07148423
Item # 07148423, PCI Procal Inc. UTRE Series 1.9400 Inch (in) Roller Width and 12000 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller
07148423
PCI Procal Inc. UTRE Series 1.9400 Inch (in) Roller Width and 12000 Pound Force (lbf) Axial Static Load Capacity U-Groove Track Roller
Request Information
Email This Page
Printable Page
VIEW CAD DRAWING
3D
/Asset/PCI_UTRE.jpg
/Asset/PCI_UTRE.jpg
Close Window
UTRE-5.50 U Groove Track Roller Stud
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
PCI Procal Inc.
Manufacturer Part Number
N/A
UTRE-5.50
Series
N/A
UTRE
Axial Dynamic Load Capacity
N/A
5790 lbf
Axial Static Load Capacity
N/A
12000 lbf
Bearing Element
N/A
Tapered Rollers - Two Rows
Closure Type
N/A
Sealed
Eccentric Bushing Length
N/A
1.3600 in
Eccentric Stud Diameter
N/A
1.8120 in
Eccentricity
N/A
0.060 in
Lubrication Type
N/A
Sealed for Life
UPC Code
N/A
841946108227
Operating Temperature Range
N/A
250 ºF
Point Diameter
N/A
5.0000 in
Radial Dynamic Load Capacity
N/A
14300 lbf
Radial Static Load Capacity
N/A
20000 lbf
Roller Diameter
N/A
5.5000 in
Roller Material
N/A
Carbon Steel
Roller Shape
N/A
U-Groove
Roller Width
N/A
1.9400 in
Seal Type
N/A
Rubber Dual Lip
Stud Diameter
N/A
1.2500 in
Stud Length
N/A
2.7500 in
Thread Size
N/A
1-1/4-12
Weight
N/A
12.940 lb
Width to Groove Center
N/A
1.0000 in
Features & Benefits
Features & Benefits
N/A
U-Grooved Track Rollers provide multi-direction location and are used with round bar tracks which reduce buildup on the rolling surface
Like most locational units, U-Grooved rollers are used in tandem with plain rollers to prevent overload from misalignment
Required Fields
*
Email
*
First Name
*
Last Name
*
Company
*
Country
*
AFGHANISTAN
Aland Islands
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CUBA
CYPRUS
CZECH REPUBLIC
DEMO. PEOPLE'S REP. KOREA
Democratic Republic of Congo
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
Guernsey
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAN
IRAQ
IRELAND
Isle of Man
ISRAEL
ITALY
JAMAICA
JAPAN
Jersey
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MONACO
MONGOLIA
Montenegro
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
NOT ON THE LIST
OMAN
PAKISTAN
PALAU
Palestinian Territory
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
Saint Barthelemy
SAINT KITTS AND NEVIS
SAINT LUCIA
Saint Martin
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
Serbia
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SUDAN
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
SYRIAN ARAB REPUBLIC
TAIWAN
TAJIKISTAN
THAILAND
Timor-Leste
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
United States Minor Outlying Islands
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAMBIA
ZIMBABWE
Zip/Postal Code
*
Phone Number
Submit