COMPANY HEADER
Print Back
S7A450-PP-MET 4.5" OD Tube and 4" Pipe
Unit of Measure

Specifications

Manufacturer Part Number

N/A S7A450-PP-MET

Supplier Name

N/A Behringer Corporation

Tube Outside Diameter

N/A 4.5 in

Pipe Size

N/A 4 in