Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A NN3020HSRT6KC1N#01 |
Series |
N/A NN30K |
Bearing Material |
N/A Hardened Alloy Steel |
Bore Diameter |
N/A 100 mm |
Bore Type |
N/A Tapered 1:12 |
Cage Material |
N/A Polyether Ether Ketone (PEEK) |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 153000 N |
Fillet Radius |
N/A 1.5 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (3) Inner Ring |
Internal Clearance |
N/A C1NA |
Maximum Speed |
N/A 4800 rpm |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Diameter |
N/A 150 mm |
Overall Width |
N/A 37 mm |
Precision Rating |
N/A Special Precision |
Number of Rows |
N/A Double-Row |
Static Load Rating |
N/A 256000 N |