COMPANY HEADER
Print Back
80B23F 2 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 80B23F-2

Bore Diameter

N/A 2.0000 in

Bore Type

N/A Finished with Keyway

Chain Number

N/A 80

Chain Pitch Size

N/A 1 in

Hardened Teeth

N/A Non-Hardened Teeth

Length Through Bore

N/A 1-3/4 in

Weight

N/A 11.70 lb