COMPANY HEADER
Print Back
924900 5H70P Hub Collar
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 924900

Bore Size

N/A 2.1870 in

Bore Style

N/A Straight Shaft

For Use With

N/A 4H70P Series Clutches 5H70P Series Clutches

Parts Category

N/A Adapters Bushings Couplings

Weight

N/A 2 lb

Features & Benefits

Features & Benefits

N/A Allows clutch non-full shaft insertion when coupling shafts

General Information

General Information

N/A Includes set screws and mounting screws. Requires drilling and tapping clutch hub end to mount extension.