COMPANY HEADER
Print Back
807610 Clutch
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 807610

Model Number

N/A M-800

Approximate Clutch Facing Life

N/A 1225 hp·hr

Backlash

N/A 0.36 º

Bore Size

N/A 1.6250 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Bushing Details

N/A Optional reducer bushings (0.000 to 1.500 in.) are sold separately.

Clutch Air Chamber Volume when New

N/A 0.644 in³

Clutch Air Chamber Volume when Worn Out

N/A 2.000 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 30.63 in²

Clutch Facing Type

N/A Standard Coefficient

Clutch Heat Sink Capacity

N/A 110000 ft·lb

Clutch Peak Thermal Input Rate

N/A 27.60 hp

Clutch Response Factor

N/A 0.119

Clutch Type

N/A Friction Clutch

Design

N/A Open

Drive Arrangement

N/A 3-3V Sheave

Sheave Outside Diameter

N/A 5.30 in

Drive Inertia

N/A 127.83 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1800 rpm

Maximum Continuous Thermal Dissipation

N/A 1.00 hp

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 5 psi

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 8.06 in

Overall Length

N/A 7.31 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 63.28 lb/in²

Weight

N/A 37 lb

Static Torque at 80 Pound per Square Inch (psi)

N/A Up to 1365 lb·in

Transmitted Power

N/A Up to 10 hp

General Information

General Information

N/A Air engaged straight bore shaft mounted clutch with sealed bearings. Static torque up to 1365 lb·in at 80 psi, maximum speed 1800 rpm, transmitted horsepower up to 10 hp, continuous thermal dissipation up to 1 hp, bores up to 1.625". Features sealed ball bearings, and splined hub. Available in pilot mount, integral sheave, and coupling models. Optional disc and caliper brake turns some models into clutch-brakes. This clutch's bore can be reduced with bushings found in accessories. This unit has shielded bearings. Can be configured as a driving shaft mounted Clutch-Brake, with disc and caliper listed in accessories.