COMPANY HEADER
Print Back
811106 XHW 1.750", Pilot Mount, NSB
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 811106

Model Number

N/A XHW

Approximate Clutch Facing Life

N/A 4540 hp·hr

Bore Size

N/A 1.7500 in

Bore Type

N/A Finished with Keyway and 3 Setscrews

Clutch Air Chamber Volume when New

N/A 2.152 in³

Clutch Air Chamber Volume when Worn Out

N/A 9.856 in³

Clutch Category

N/A Single Plate Clutch

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Effective Area

N/A 66.76 in²

Clutch Facing Type

N/A Standard Coefficient

Clutch Heat Sink Capacity

N/A 200000 ft·lb

Clutch Peak Thermal Input Rate

N/A 60.10 hp

Clutch Response Factor

N/A 0.397

Clutch Type

N/A Friction Clutch

Coupling Type

N/A Taper Lock Poly Disc

Coupling Size

N/A 10.000 in

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 1263.04 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Starting, Connect/Disconnect, Torque Limiting

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1200 rpm

Maximum Continuous Thermal Dissipation

N/A 2.25 hp

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 8 psi

Minimum Sprocket Size

N/A 100/27T 80/35T

Mounting Configuration

N/A Shaft Mounted

Overall Diameter

N/A 11.06 in

Overall Length

N/A 10.25 in

Pilot Diameter

N/A 7.000 in

Pilot or Drive Flange Bolt Circle Data

N/A 6, 5/8-11 Bolts at 90º on a 8.500 in. Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 272.98 lb/in²

Weight

N/A 95.00 lb

General Information

General Information

N/A Torque up to 5000 lb·in. at 80 psi. maximum speed 1200 rpm, transmitted power up to 50 hp, continuous thermal dissipation up to 2.25 hp. Features sealed ball bearings and splined hub. Available in pilot mount, integral sheave, and coupling models. Pilot mount clutches accept customer supplied pulleys, sprockets, or Nexen couplings.