COMPANY HEADER
Print Back
AW40K-N03D-Z
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AW40K-N03D-Z

Body Size

N/A 40

Configuration

N/A One-Piece

Drain Method

N/A Automatic (Normally Open)

Operating Medium

N/A Air

Port Size

N/A 3/8 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Package Type

N/A Each