COMPANY HEADER
Print Back
AW20-F02CH-2-A Filter Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AW20-F02CH-2-A

Body Size

N/A 20

Drain Method

N/A Automatic (Normally Closed)

Options Included

N/A Panel Mount Nut

Maximum Operating Pressure

N/A 145 psi

Operating Medium

N/A Air

Operating Temperature Range

N/A 23 to 140 ºF

Port Size

N/A #10-32 1/4 in

Proof Pressure

N/A 218 psi

Package Type

N/A Each