Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A AW30K-03BDG-B |
Body Size |
N/A 30 |
Configuration |
N/A One-Piece |
Drain Method |
N/A Automatic (Normally Open) |
Filter Rating |
N/A 5 µm |
Options Included |
N/A Mounting Bracket Round Pressure Gauge with Limit Indicator |
Maximum Operating Pressure |
N/A 145 psi |
Operating Medium |
N/A Air |
Operating Temperature Range |
N/A 23 to 140 ºF |
Port Size |
N/A 3/8 in |
Port Thread Standard |
N/A British Standard Pipe Parallel (BSPP) |
Proof Pressure |
N/A 218 psi |
Set Pressure Range |
N/A 7 to 123 psi |
Package Type |
N/A Each |