Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A AW20K-02H-C-B |
Body Size |
N/A 20 |
Drain Method |
N/A Manual |
Options Included |
N/A Panel Mount Nut |
Maximum Operating Pressure |
N/A 145 psi |
Operating Medium |
N/A Air |
Operating Temperature Range |
N/A 23 to 140 ºF |
Port Size |
N/A #10-32 1/4 in |
Port Thread Standard |
N/A British Standard Pipe Taper (BSPT) |
Proof Pressure |
N/A 218 psi |
Package Type |
N/A Each |