COMPANY HEADER
Print Back
LEHF10K2-32-R3C918

LEHF, Electric Gripper, 2 Finger, Horizontal Type
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Country Of Origin

N/A JP

Manufacturer Part Number

N/A LEHF10K2-32-R3C918

Finger Type

N/A 2 Finger Standard (Horizontal Type)

MINO

N/A 51774X86057

Series

N/A LEHF

Weight

N/A 370.25 g

Body Size

N/A 10 20 32 40

Gripping Force Range

N/A 3 to 180 N

Basic Stroke Range

N/A 16 to 40 mm

Stroke Length Range

N/A 32 to 80 mm

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Low profile fingers
  • Manual adjustment screw for moving fingers with power off