COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® LEFB Series Belt Drive Actuators
> Item # 10341627
Item # 10341627, SMC® LEFB Series Belt Drive Actuator
LEFB32T-1500B-R3 LEFB Electric
LEFB Electric Actuator, Slider Type, Belt Drive
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
LEFB32T-1500B-R3
MINO
N/A
71774X91556
Series
N/A
LEFB
Maximum Speed
N/A
2000 mm/s
Maximum Stroke Length
N/A
2000 mm
Positioning Repeatability (±)
N/A
0.1
Body Size
N/A
16 mm
25 mm
32 mm
Features & Benefits
Features & Benefits
N/A
Motor types: high load step motor or high speed servo motor