COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® MGG Series Guided Cylinders
> Item # 10158263
Item # 10158263, SMC® MGG Series 18.24 Kilogram (kg) Weight Guided Cylinder
MGGLB63TN-75 Guided Cylinder
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
MGGLB63TN-75
Bearings
N/A
Ball Bushing Bearing
Bore Diameter
N/A
63 mm
Country Of Origin
N/A
US
MINO
N/A
61774X13067
Mounting Type
N/A
Basic
Series
N/A
MGG
Weight
N/A
18.24 kg
Package Type
N/A
Each