COMPANY HEADER
Print Back
NCDJPL10-050D-90 CYL, PIN, AUTO SW

NC(D)JP, Pin Cylinder, Double Acting, Single Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDJPL10-050D-90

Country Of Origin

N/A US

MINO

N/A 11774X17432

Piston Action

N/A Double Acting

Prop 65

N/A Yes

Series

N/A NCJP

Weight

N/A 167 g

Package Type

N/A Each