COMPANY HEADER
Print Back
VQZ232B-5Y1-C6-F VQZ2, 200/300

VQZ**2, 200/300 Series, 3 Port Solenoid Valve, Body Ported
Unit of Measure

Specifications

Manufacturer Part Number

N/A VQZ232B-5Y1-C6-F

Supplier Name

N/A SMC®

MINO

N/A 81774X91021

Number of Ports

N/A 3

Series

N/A VQZ**2, 200/300

For Use With

N/A VQZ2, 200/300

Fluid Type

N/A Air Inert Gas
Operating Pressure Range1 N/A 0.1 to 0.7 MPa

Cv Factor

N/A 0.4 to 0.6

Coil Rated Direct Current (DC) Voltage

N/A 12 V24 V

Coil Rated Alternating Current (AC) Voltage

N/A 100 V110 V200 V220 V

Response Time (Metal Seal)

N/A ≤14 ms

Response Time (Rubber Seal)

N/A ≤15 ms
  • 1 High pressure style: 1.0 MPa