Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GF30-DO |
Ball Material |
N/A Steel |
Ball Width |
N/A 22 mm |
Bore Diameter |
N/A 30 mm |
Head Diameter |
N/A 65 mm |
Head Width |
N/A 29 mm |
Housing Material |
N/A Steel |
Length to Ball Center |
N/A 51 mm |
Lubrication Type |
N/A No Fitting |
Misalignment Angle |
N/A 6 º |
Race Material |
N/A Steel |
Radial Static Load Capacity |
N/A 115000 N |