Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A TS3-22309CW33C4/#61 |
Series |
N/A 223 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 45 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Cage Type |
N/A Pressed |
Closure Type |
N/A Open |
Fillet Radius |
N/A 1.5 mm |
Harmonization Code |
N/A 8482.30.0080 |
Internal Clearance |
N/A C4 |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
UPC Code |
N/A 4547359660197 |
Operating Temperature Range |
N/A -40 to 390 ºF |
Outside Ring Type |
N/A Not Split |
Outside Diameter |
N/A 100 mm |
Overall Width |
N/A 36 mm |