COMPANY HEADER
Print Back
TS3-6E-24068BL1K#01 Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A TS3-6E-24068BL1K#01

Series

N/A 240

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 340 mm

Bore Type

N/A Tapered

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 675000 lbf

Fillet Radius

N/A 5 mm

Finish/Coating

N/A Uncoated

Harmonization Code

N/A 8482.30.0080

Inside Ring Width

N/A 180 mm

Internal Clearance

N/A C3

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359792164

Maximum Speed

N/A 720 rpm

Operating Temperature Range

N/A -40 to 390 ºF

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 180 mm

Outside Diameter

N/A 520 mm

Overall Width

N/A 180 mm

Static Load Rating

N/A 1390000 lbf

Weight

N/A 304.238 lb