Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A 1400C |
Color |
N/A Safety Yellow |
Compatible Frame Number |
N/A 1400 |
Compatible Frame Series |
N/A NSTUF |
UPC Code |
N/A 841946110350 |
Material |
N/A Carbon Steel |
Overall Height |
N/A 2.6880 in |
Overall Length |
N/A 11.7500 in |
Overall Width |
N/A 3.7180 in |
Part Type |
N/A Narrow Slot Cover |
Weight |
N/A 1.40 lb |