Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 4T-LL639249/LL63#01 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 7.7500 in |
Closure Type |
N/A Open |
Cone Width |
N/A 0.9062 in |
Cup Width |
N/A 0.6875 in |
Dynamic Load Rating |
N/A 36000 lbf |
Harmonization Code |
N/A 8482.20.0064 |
UPC Code |
N/A 4547359799538 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 9.5000 in |
Overall Width |
N/A 0.9375 in |
Static Load Rating |
N/A 74000 lbf |
Weight |
N/A 1.587 lb |