Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A JLM104948/JL#01 |
Assembly Type |
N/A Cone and Cup |
Bearing Material |
N/A Case Carburized Steel |
Bore Diameter |
N/A 1.9685 in |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 15600 lbf |
Harmonization Code |
N/A 8482.20.0040 |
UPC Code |
N/A 4547359479287 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 3.2283 in |
Overall Width |
N/A 0.8465 in |
Static Load Rating |
N/A 21100 lbf |
Weight |
N/A 1.944 lb |