COMPANY HEADER
Print Back
95525/95925 Bearing Assembly
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 95525/95925

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 2

Assembly Type

N/A Cone and Cup

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 5.2500 in

Closure Type

N/A Open

Compatible Cone

N/A 95525

Compatible Cup

N/A 95925

Dynamic Load Rating

N/A 127000 lbf

Fillet Radius

N/A 0.130 in

Harmonization Code

N/A 8482.20.0064

UPC Code

N/A 4547359591200

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 9.2500 in

Overall Width

N/A 2-1/2 in

Static Load Rating

N/A 206000 lbf

Weight

N/A 51.62 lb