COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing (03773910)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

03765729 N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 15 mm N/A Round N/A 975 kgf
02922234 N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.6250 in N/A Round N/A 2150 lbf
02621054 N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 17 mm N/A Round N/A 975 kgf
02969686 N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 20 mm N/A Round N/A 1310 kgf
02702553 N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.7500 in N/A Round N/A 2890 lbf
02789978 N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 25 mm N/A Round N/A 1430 kgf
02781484 N/A AMI 0.8750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.8750 in N/A Round N/A 3150 lbf
03769711 N/A AMI 0.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 0.9375 in N/A Round N/A 3150 lbf
00586353 N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.0000 in N/A Round N/A 3150 lbf
03672534 N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 30 mm N/A Round N/A 2000 kgf
03769712 N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.1250 in N/A Round N/A 4410 lbf
02474768 N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.1875 in N/A Round N/A 4410 lbf
03769713 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.2500 in N/A Round N/A 4410 lbf
01646624 N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 35 mm N/A Round N/A 2640 kgf
03061786 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.2500 in N/A Round N/A 5820 lbf
03773661 N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.3125 in N/A Round N/A 5820 lbf
03407679 N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.3750 in N/A Round N/A 5820 lbf
03466119 N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.4375 in N/A Round N/A 5820 lbf
03772404 N/A AMI 10 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 10 mm N/A Round N/A 470 kgf
03772405 N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 12 mm N/A Round N/A 520 kgf
03772406 N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 15 mm N/A Round N/A 570 kgf
03772407 N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 17 mm N/A Round N/A 610 kgf
03772408 N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 20 mm N/A Round N/A 955 kgf
03772409 N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 25 mm N/A Round N/A 1030 kgf
03772410 N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 30 mm N/A Round N/A 1350 kgf
Unit of Measure
1 2 3 4 5 »