COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing (03773910)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

02090050 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.2500 in N/A Round N/A 5820 lbf
03766712 N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.3125 in N/A Round N/A 5820 lbf
03766124 N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.3750 in N/A Round N/A 5820 lbf
02090051 N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.4375 in N/A Round N/A 5820 lbf
03767188 N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 40 mm N/A Round N/A 2990 kgf
02090052 N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.5000 in N/A Round N/A 6590 lbf
03767189 N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 45 mm N/A Round N/A 3350 kgf
03766125 N/A AMI 1.6250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.6250 in N/A Round N/A 7420 lbf
03766126 N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.6875 in N/A Round N/A 7420 lbf
03766127 N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.7500 in N/A Round N/A 7420 lbf
03767190 N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 50 mm N/A Round N/A 3600 kgf
03766128 N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.8750 in N/A Round N/A 7940 lbf
01449208 N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.9375 in N/A Round N/A 7940 lbf
02770532 N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.0000 in N/A Round N/A 9700 lbf
03766713 N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.1875 in N/A Round N/A 9700 lbf
03766640 N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 0.5000 in N/A Round N/A 1830 lbf
03059242 N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 0.6250 in N/A Round N/A 1830 lbf
03771824 N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 20 mm N/A Round N/A 1110 kgf
03073786 N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 0.7500 in N/A Round N/A 2450 lbf
03357921 N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 25 mm N/A Round N/A 1220 kgf
02383172 N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.0000 in N/A Round N/A 2680 lbf
03771825 N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 30 mm N/A Round N/A 1700 kgf
03770638 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.2500 in N/A Round N/A 3750 lbf
03771827 N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 35 mm N/A Round N/A 2250 kgf
03771828 N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 40 mm N/A Round N/A 2540 kgf
Unit of Measure
1 2 3 4 5 »