COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

01981761 N/A NTN SNPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS115RR2 N/A 2.0000 in N/A 1.6929 in N/A 1.6929 in
01981851 N/A NTN WPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A WPS103GRC N/A 1.1875 in N/A 1.4370 in N/A 1.9055 in
02166120 N/A NTN AS2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AS205D1 N/A 25 mm N/A 27 mm N/A 27 mm
02283216 N/A NTN UELS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS206-103D1NR N/A 1.1875 in N/A 1.4370 in N/A 1.9055 in
02283084 N/A NTN UCX Series 100 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCX10D1 N/A 50 mm N/A 55.6 mm N/A 55.60 mm
02283105 N/A NTN UEL2 Series 85 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UEL209D1 N/A 45 mm N/A 42.8 mm N/A 56.30 mm
01607758 N/A NTN ASS2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A ASS204N N/A 20 mm N/A 25 mm N/A 25 mm
00591473 N/A NTN UC3 Series 100 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC309D1 N/A 45 mm N/A 57 mm N/A 57 mm
02066434 N/A NTN UK2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UK207D1 N/A 35 mm N/A 29 mm N/A 29 mm
03639490 N/A NTN NPC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A NPC107RPC N/A 1.4375 in N/A 1.0000 in N/A 1.5315 in
03736287 N/A NTN SNPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A SNPS107RR N/A 1.4375 in N/A 1.3780 in N/A 1.3780 in
02166149 N/A NTN UC3 Series 6.2992 Inch (in) Outside Diameter Ball Insert Bearing N/A UC315-300D1 N/A 3.0000 in N/A 3.2283 in N/A 3.2283 in
02283079 N/A NTN UCX Series 85 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCX08D1 N/A 40 mm N/A 49.20 mm N/A 49.200 mm
01981861 N/A NTN A-UEL2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL209-112D1 N/A 1.7500 in N/A 1.6850 in N/A 2.2165 in
00584459 N/A NTN UEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL210-115D1 N/A 1.9375 in N/A 1.9370 in N/A 2.4685 in
00591197 N/A NTN AS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A AS204-012 N/A 0.7500 in N/A 0.9843 in N/A 0.9843 in
00584470 N/A NTN UEL2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL211-203D1 N/A 2.1875 in N/A 2.1850 in N/A 2.8110 in
01453863 N/A NTN ASS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS205-100NR N/A 1.0000 in N/A 1.0630 in N/A 1.0630 in
02247759 N/A NTN ASS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS206-104NR N/A 1.2500 in N/A 1.1417 in N/A 1.1417 in
02299081 N/A NTN AS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A AS204-012D1 N/A 0.7500 in N/A 0.9843 in N/A 0.9843 in
04544684 N/A NTN UCS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS207-107LD1N N/A 1.4375 in N/A 1.6890 in N/A 1.689 in
01981817 N/A NTN A-UC Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC209-112D1 N/A 1.7500 in N/A 1.9370 in N/A 1.9370 in
00586432 N/A NTN AS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A AS207-107 N/A 1.4375 in N/A 1.3386 in N/A 1.3386 in
02282756 N/A NTN UC3 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UC305-100D1 N/A 1.0000 in N/A 1.4961 in N/A 1.4961 in
03080504 N/A NTN UC3 Series 120 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC311D1 N/A 55 mm N/A 66 mm N/A 66 mm
Unit of Measure
1 2 3 4 5 »