COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Outside Diameter

Shaft Diameter

Rotor/Stator Material

06150615 N/A Garlock KLOZURE® GUARDIAN® 4.3000 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-8516 N/A 4.3000 in N/A 1.7710 in N/A Bronze
06150115 N/A Garlock KLOZURE® GUARDIAN® 5.0000 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-4729 N/A 5.0000 in N/A 1 7/8 in N/A Bronze
06149497 N/A Garlock KLOZURE® GUARDIAN® 4.4720 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-0876 N/A 4.4720 in N/A 1.9620 in N/A Bronze
06149364 N/A Garlock KLOZURE® GUARDIAN® 4.3320 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-0232 N/A 4.3320 in N/A 12.3428 in N/A Bronze
06150056 N/A Garlock KLOZURE® GUARDIAN® 4.3210 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-4405 N/A 4.3210 in N/A 2.0625 in N/A Bronze
06150470 N/A Garlock KLOZURE® GUARDIAN® 4.7260 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-7635 N/A 4.7260 in N/A 2 1/8 in N/A Bronze
06150568 N/A Garlock KLOZURE® GUARDIAN® 4.0620 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-8281 N/A 4.0620 in N/A 2 1/8 in N/A Bronze
06149687 N/A Garlock KLOZURE® GUARDIAN® 4.0000 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-1989 N/A 4.00 in N/A 2.1529 in N/A Bronze
06150465 N/A Garlock KLOZURE® GUARDIAN® 4.7260 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-7621 N/A 4.7260 in N/A 2.1649 in N/A Bronze
06150567 N/A Garlock KLOZURE® GUARDIAN® 4.0620 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-8280 N/A 4.0620 in N/A 2.1875 in N/A Bronze
06150417 N/A Garlock KLOZURE® GUARDIAN® 4.0000 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-7386 N/A 4.00 in N/A 2.2340 in N/A Bronze
06149367 N/A Garlock KLOZURE® GUARDIAN® 4.3310 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-0251 N/A 4.3310 in N/A 2.2500 in N/A Bronze
06149644 N/A Garlock KLOZURE® GUARDIAN® 4.0000 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-1720 N/A 4.00 in N/A 2.2750 in N/A Bronze
06149348 N/A Garlock KLOZURE® GUARDIAN® 4.3310 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-0165 N/A 4.3310 in N/A 2.3125 in N/A Bronze
06149423 N/A Garlock KLOZURE® GUARDIAN® 4.0000 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-0507 N/A 4.00 in N/A 2.3125 in N/A Bronze
06150116 N/A Garlock KLOZURE® GUARDIAN® 4.5000 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-4732 N/A 4.50 in N/A 2.3125 in N/A Bronze
06150574 N/A Garlock KLOZURE® GUARDIAN® 4.3310 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-8316 N/A 4.3310 in N/A 2.3620 in N/A Bronze
06149834 N/A Garlock KLOZURE® GUARDIAN® 4.1230 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-2937 N/A 4.1230 in N/A 2 3/8 in N/A Bronze
06149883 N/A Garlock KLOZURE® GUARDIAN® 4.0500 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-3304 N/A 4.0500 in N/A 2 3/8 in N/A Bronze
06149969 N/A Garlock KLOZURE® GUARDIAN® 4.0000 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-3869 N/A 4.00 in N/A 2.4000 in N/A Bronze
06150131 N/A Garlock KLOZURE® GUARDIAN® 4.0990 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-4821 N/A 4.0990 in N/A 2.4000 in N/A Bronze
06149374 N/A Garlock KLOZURE® GUARDIAN® 4.0000 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-0294 N/A 4.00 in N/A 2.4347 in N/A Bronze
06150185 N/A Garlock KLOZURE® GUARDIAN® 4.0000 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-5082 N/A 4.00 in N/A 2.4375 in N/A Bronze
03130994 N/A Garlock KLOZURE® GUARDIAN® 4.0190 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-6999 N/A 4.0190 in N/A 2.4375 in N/A Bronze
06149638 N/A Garlock KLOZURE® GUARDIAN® 4.0000 Inch (in) Outside Diameter Bronze Rotor and Stator Bearing Isolator N/A 29602-1705 N/A 4.00 in N/A 2.4750 in N/A Bronze
Unit of Measure
1 2 3 4 5 »