COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

02530605 N/A Garlock KLOZURE® GUARDIAN® 1.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4108 N/A 2.0000 in N/A Bronze
02530614 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4124 N/A 2-5/8 in N/A Bronze
02675821 N/A Garlock KLOZURE® GUARDIAN® 1.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4322 N/A 1.8750 in N/A Bronze
06149789 N/A Garlock KLOZURE® GUARDIAN® 0.8659 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2525 N/A 1.85 in N/A Bronze
06150381 N/A Garlock KLOZURE® GUARDIAN® 0.8659 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6968 N/A 1.9690 in N/A Bronze
06149731 N/A Garlock KLOZURE® GUARDIAN® 0.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2242 N/A 1.8720 in N/A Bronze
05801830 N/A Garlock KLOZURE® GUARDIAN® 0.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4123 N/A 1.6250 in N/A Bronze
06150017 N/A Garlock KLOZURE® GUARDIAN® 0.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4267 N/A 1.8750 in N/A Bronze
02586307 N/A Garlock KLOZURE® GUARDIAN® 0.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4731 N/A 2.75 in N/A Bronze
05801876 N/A Garlock KLOZURE® GUARDIAN® 0.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7423 N/A 1.75 in N/A Bronze
06150473 N/A Garlock KLOZURE® GUARDIAN® 0.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7647 N/A 1.6750 in N/A Bronze
06150358 N/A Garlock KLOZURE® GUARDIAN® 0.9285 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6911 N/A 2.0000 in N/A Bronze
06150164 N/A Garlock KLOZURE® GUARDIAN® 0.9375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4997 N/A 1.75 in N/A Bronze
06149874 N/A Garlock KLOZURE® GUARDIAN® 0.9444 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3243 N/A 1.9440 in N/A Bronze
06149827 N/A Garlock KLOZURE® GUARDIAN® 0.9838 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2805 N/A 2.4410 in N/A Bronze
06150225 N/A Garlock KLOZURE® GUARDIAN® 0.9838 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5593 N/A 1.9690 in N/A Bronze
06150243 N/A Garlock KLOZURE® GUARDIAN® 0.9838 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5736 N/A 1.7720 in N/A Bronze
02675802 N/A Garlock KLOZURE® GUARDIAN® 1.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4138 N/A 2.0000 in N/A Bronze
02530627 N/A Garlock KLOZURE® GUARDIAN® 1.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4182 N/A 1.75 in N/A Bronze
06149777 N/A Garlock KLOZURE® GUARDIAN® 1.0937 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2465 N/A 2.0060 in N/A Bronze
06149525 N/A Garlock KLOZURE® GUARDIAN® 1.1020 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1037 N/A 2.1260 in N/A Bronze
06149956 N/A Garlock KLOZURE® GUARDIAN® 1.1020 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3774 N/A 2.4410 in N/A Bronze
06150448 N/A Garlock KLOZURE® GUARDIAN® 1.1020 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7572 N/A 2.0470 in N/A Bronze
06149558 N/A Garlock KLOZURE® GUARDIAN® 1.1230 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1299 N/A 2.0020 in N/A Bronze
06149414 N/A Garlock KLOZURE® GUARDIAN® 1.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0490 N/A 1.9830 in N/A Bronze
Unit of Measure
1 2 3 4 5 »