COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06150442 N/A Garlock KLOZURE® GUARDIAN® 1.3684 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7536 N/A 2.3750 in N/A Bronze
06150195 N/A Garlock KLOZURE® GUARDIAN® 1.3709 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5301 N/A 2.3710 in N/A Bronze
06149522 N/A Garlock KLOZURE® GUARDIAN® 1.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1017 N/A 2.8360 in N/A Bronze
06149538 N/A Garlock KLOZURE® GUARDIAN® 1.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1138 N/A 2.835 in N/A Bronze
06149717 N/A Garlock KLOZURE® GUARDIAN® 1.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2154 N/A 2.7560 in N/A Bronze
06149938 N/A Garlock KLOZURE® GUARDIAN® 1.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3648 N/A 2.4000 in N/A Bronze
06149986 N/A Garlock KLOZURE® GUARDIAN® 1.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4017 N/A 2.8710 in N/A Bronze
02530603 N/A Garlock KLOZURE® GUARDIAN® 1.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4104 N/A 2.835 in N/A Bronze
02675800 N/A Garlock KLOZURE® GUARDIAN® 1.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4118 N/A 2.1250 in N/A Bronze
05801862 N/A Garlock KLOZURE® GUARDIAN® 1.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4141 N/A 2.3750 in N/A Bronze
03031233 N/A Garlock KLOZURE® GUARDIAN® 1.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4329 N/A 3.1250 in N/A Bronze
02586308 N/A Garlock KLOZURE® GUARDIAN® 1.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4730 N/A 3.6250 in N/A Bronze
06150168 N/A Garlock KLOZURE® GUARDIAN® 1.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5024 N/A 2-5/8 in N/A Bronze
05801872 N/A Garlock KLOZURE® GUARDIAN® 1.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5334 N/A 2.50 in N/A Bronze
06150214 N/A Garlock KLOZURE® GUARDIAN® 1.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5520 N/A 2.2500 in N/A Bronze
06150286 N/A Garlock KLOZURE® GUARDIAN® 1.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6295 N/A 2.8750 in N/A Bronze
06149657 N/A Garlock KLOZURE® GUARDIAN® 1.3780 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1752 N/A 2.3620 in N/A Bronze
06150079 N/A Garlock KLOZURE® GUARDIAN® 1.3780 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4529 N/A 2.1650 in N/A Bronze
06150256 N/A Garlock KLOZURE® GUARDIAN® 1.3780 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5798 N/A 2.835 in N/A Bronze
06150331 N/A Garlock KLOZURE® GUARDIAN® 1.3780 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6707 N/A 2.3780 in N/A Bronze
06150348 N/A Garlock KLOZURE® GUARDIAN® 1.3780 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6830 N/A 2.1280 in N/A Bronze
06150382 N/A Garlock KLOZURE® GUARDIAN® 1.3780 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6969 N/A 3.1490 in N/A Bronze
06149323 N/A Garlock KLOZURE® GUARDIAN® 1.3789 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0045 N/A 2.3790 in N/A Bronze
06150487 N/A Garlock KLOZURE® GUARDIAN® 1.3800 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7708 N/A 2.5620 in N/A Bronze
06150510 N/A Garlock KLOZURE® GUARDIAN® 1.3800 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7900 N/A 2.5450 in N/A Bronze
Unit of Measure
1 2 3 4 5 »