COMPANY HEADER
Print Back
Behringer Heavy-Duty Pipe Clamp
Unit of Measure
1 2 3 4 5 »  

Item #

Manufacturer Part Number

Supplier Name

Tube Outside Diameter

09420566 N/A BS1025-AL N/A Behringer Corporation N/A 1/4 in
04784166 N/A BS1025-PP N/A Behringer Corporation N/A 1/4 in
09420567 N/A BS1038-AL N/A Behringer Corporation N/A 3/8 in
06601433 N/A BS1038-PP N/A Behringer Corporation N/A 3/8 in
09420568 N/A BS10405-PP N/A Behringer Corporation N/A
09420572 N/A BS2050-PP N/A Behringer Corporation N/A 1/2 in
09420573 N/A BS2050-SP N/A Behringer Corporation N/A 1/2 in
09420574 N/A BS20540-PP N/A Behringer Corporation N/A
09420575 N/A BS20540-SP N/A Behringer Corporation N/A
09420576 N/A BS2062-PP N/A Behringer Corporation N/A 5/8 in
06895767 N/A BS20675-PP N/A Behringer Corporation N/A
09420577 N/A BS3070-PP N/A Behringer Corporation N/A
09420578 N/A BS3075-AL N/A Behringer Corporation N/A 3/4 in
09420579 N/A BS3075-PP N/A Behringer Corporation N/A 3/4 in
09420580 N/A BS3075-SP N/A Behringer Corporation N/A 3/4 in
07254560 N/A BS30840-PP N/A Behringer Corporation N/A
09420581 N/A BS3087-PP N/A Behringer Corporation N/A 7/8 in
06886392 N/A BS3087-PP-MET N/A Behringer Corporation N/A 7/8 in
09420582 N/A BS3100-AL N/A Behringer Corporation N/A 1 in
09420583 N/A BS3100-PP N/A Behringer Corporation N/A 1 in
09420584 N/A BS3100-SP N/A Behringer Corporation N/A 1 in
09420586 N/A BS41050-AL N/A Behringer Corporation N/A
07254561 N/A BS41050-PP N/A Behringer Corporation N/A
04050851 N/A BS41125-PP N/A Behringer Corporation N/A 1-1/8 in
06631213 N/A BS41125-PP-MET N/A Behringer Corporation N/A 1-1/8 in
Unit of Measure
1 2 3 4 5 »