COMPANY HEADER
Print Back
Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket (00174152)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bushing Size

Bushing Type

Chain Pitch Size

Number of Teeth

00176309 N/A Tsubaki (UST) 45 Teeth Bushing Bore Roller Chain Sprocket N/A F N/A QD N/A 1-1/2 in N/A 45
00176314 N/A Tsubaki (UST) 48 Teeth Bushing Bore Roller Chain Sprocket N/A F N/A QD N/A 1-1/2 in N/A 48
00176319 N/A Tsubaki (UST) 54 Teeth Bushing Bore Roller Chain Sprocket N/A F N/A QD N/A 1-1/2 in N/A 54
00176324 N/A Tsubaki (UST) 60 Teeth Bushing Bore Roller Chain Sprocket N/A J N/A QD N/A 1-1/2 in N/A 60
00176120 N/A Tsubaki (UST) 12 Teeth Bushing Bore Roller Chain Sprocket N/A SF N/A QD N/A 1-1/2 in N/A 12
00176131 N/A Tsubaki (UST) 13 Teeth Bushing Bore Roller Chain Sprocket N/A SF N/A QD N/A 1-1/2 in N/A 13
00176140 N/A Tsubaki (UST) 14 Teeth Bushing Bore Roller Chain Sprocket N/A SF N/A QD N/A 1-1/2 in N/A 14
00176149 N/A Tsubaki (UST) 15 Teeth Bushing Bore Roller Chain Sprocket N/A SF N/A QD N/A 1-1/2 in N/A 15
00174431 N/A Tsubaki (UST) 35 Teeth Bushing Bore Roller Chain Sprocket N/A 3535 N/A Taper Locking N/A 1-3/4 in N/A 35
00174437 N/A Tsubaki (UST) 45 Teeth Bushing Bore Roller Chain Sprocket N/A 4040 N/A Taper Locking N/A 1-3/4 in N/A 45
00176371 N/A Tsubaki (UST) 14 Teeth Bushing Bore Roller Chain Sprocket N/A E N/A QD N/A 1-3/4 in N/A 14
00176380 N/A Tsubaki (UST) 15 Teeth Bushing Bore Roller Chain Sprocket N/A E N/A QD N/A 1-3/4 in N/A 15
00176389 N/A Tsubaki (UST) 14 Teeth Bushing Bore Roller Chain Sprocket N/A E N/A QD N/A 1-3/4 in N/A 14
00176400 N/A Tsubaki (UST) 17 Teeth Bushing Bore Roller Chain Sprocket N/A E N/A QD N/A 1-3/4 in N/A 17
00176409 N/A Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket N/A E N/A QD N/A 1-3/4 in N/A 18
00176427 N/A Tsubaki (UST) 20 Teeth Bushing Bore Roller Chain Sprocket N/A E N/A QD N/A 1-3/4 in N/A 20
00176465 N/A Tsubaki (UST) 24 Teeth Bushing Bore Roller Chain Sprocket N/A F N/A QD N/A 1-3/4 in N/A 24
00176494 N/A Tsubaki (UST) 30 Teeth Bushing Bore Roller Chain Sprocket N/A F N/A QD N/A 1-3/4 in N/A 30
00176503 N/A Tsubaki (UST) 35 Teeth Bushing Bore Roller Chain Sprocket N/A F N/A QD N/A 1-3/4 in N/A 35
00176508 N/A Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket N/A F N/A QD N/A 1-3/4 in N/A 36
00176513 N/A Tsubaki (UST) 40 Teeth Bushing Bore Roller Chain Sprocket N/A J N/A QD N/A 1-3/4 in N/A 40
00176518 N/A Tsubaki (UST) 45 Teeth Bushing Bore Roller Chain Sprocket N/A J N/A QD N/A 1-3/4 in N/A 45
00176527 N/A Tsubaki (UST) 48 Teeth Bushing Bore Roller Chain Sprocket N/A J N/A QD N/A 1-3/4 in N/A 48
00176532 N/A Tsubaki (UST) 54 Teeth Bushing Bore Roller Chain Sprocket N/A J N/A QD N/A 1-3/4 in N/A 54
00176537 N/A Tsubaki (UST) 60 Teeth Bushing Bore Roller Chain Sprocket N/A J N/A QD N/A 1-3/4 in N/A 60
Unit of Measure
1 2 3 4 5 »