COMPANY HEADER
Print Back
Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket (00174152)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bushing Size

Bushing Type

Chain Pitch Size

Number of Teeth

00176339 N/A Tsubaki (UST) 11 Teeth Bushing Bore Roller Chain Sprocket N/A SF N/A QD N/A 1-3/4 in N/A 11
00176353 N/A Tsubaki (UST) 12 Teeth Bushing Bore Roller Chain Sprocket N/A SF N/A QD N/A 1-3/4 in N/A 12
00176362 N/A Tsubaki (UST) 13 Teeth Bushing Bore Roller Chain Sprocket N/A SF N/A QD N/A 1-3/4 in N/A 13
00176573 N/A Tsubaki (UST) 14 Teeth Bushing Bore Roller Chain Sprocket N/A E N/A QD N/A 2 in N/A 14
00176591 N/A Tsubaki (UST) 16 Teeth Bushing Bore Roller Chain Sprocket N/A F N/A QD N/A 2 in N/A 16
00176600 N/A Tsubaki (UST) 17 Teeth Bushing Bore Roller Chain Sprocket N/A F N/A QD N/A 2 in N/A 17
00176609 N/A Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket N/A F N/A QD N/A 2 in N/A 18
00176631 N/A Tsubaki (UST) 20 Teeth Bushing Bore Roller Chain Sprocket N/A F N/A QD N/A 2 in N/A 20
00176640 N/A Tsubaki (UST) 21 Teeth Bushing Bore Roller Chain Sprocket N/A F N/A QD N/A 2 in N/A 21
00176649 N/A Tsubaki (UST) 22 Teeth Bushing Bore Roller Chain Sprocket N/A F N/A QD N/A 2 in N/A 22
00176660 N/A Tsubaki (UST) 23 Teeth Bushing Bore Roller Chain Sprocket N/A F N/A QD N/A 2 in N/A 23
00176687 N/A Tsubaki (UST) 26 Teeth Bushing Bore Roller Chain Sprocket N/A J N/A QD N/A 2 in N/A 26
00176708 N/A Tsubaki (UST) 30 Teeth Bushing Bore Roller Chain Sprocket N/A J N/A QD N/A 2 in N/A 30
00176722 N/A Tsubaki (UST) 40 Teeth Bushing Bore Roller Chain Sprocket N/A M N/A QD N/A 2 in N/A 40
00176727 N/A Tsubaki (UST) 45 Teeth Bushing Bore Roller Chain Sprocket N/A M N/A QD N/A 2 in N/A 45
00176732 N/A Tsubaki (UST) 54 Teeth Bushing Bore Roller Chain Sprocket N/A M N/A QD N/A 2 in N/A 54
00176737 N/A Tsubaki (UST) 60 Teeth Bushing Bore Roller Chain Sprocket N/A M N/A QD N/A 2 in N/A 60
00176742 N/A Tsubaki (UST) 70 Teeth Bushing Bore Roller Chain Sprocket N/A M N/A QD N/A 2 in N/A 70
00180804 N/A Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket N/A 1008 N/A Taper Locking N/A 3/8 in N/A 18
00180814 N/A Tsubaki (UST) 20 Teeth Bushing Bore Roller Chain Sprocket N/A 1008 N/A Taper Locking N/A 3/8 in N/A 20
00174588 N/A Tsubaki (UST) 19 Teeth Bushing Bore Roller Chain Sprocket N/A JA N/A QD N/A 3/8 in N/A 19
00174593 N/A Tsubaki (UST) 20 Teeth Bushing Bore Roller Chain Sprocket N/A JA N/A QD N/A 3/8 in N/A 20
00174629 N/A Tsubaki (UST) 27 Teeth Bushing Bore Roller Chain Sprocket N/A JA N/A QD N/A 3/8 in N/A 27
00174639 N/A Tsubaki (UST) 30 Teeth Bushing Bore Roller Chain Sprocket N/A JA N/A QD N/A 3/8 in N/A 30
00174644 N/A Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket N/A JA N/A QD N/A 3/8 in N/A 32
Unit of Measure
1 2 3 4 5 »