COMPANY HEADER
Print Back
Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket (00174152)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bushing Size

Bushing Type

Chain Pitch Size

Number of Teeth

00174649 N/A Tsubaki (UST) 35 Teeth Bushing Bore Roller Chain Sprocket N/A JA N/A QD N/A 3/8 in N/A 35
00174671 N/A Tsubaki (UST) 35 Teeth Bushing Bore Roller Chain Sprocket N/A SH N/A QD N/A 3/8 in N/A 35
00172981 N/A Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket N/A 1610 N/A Taper Locking N/A 1/2 in N/A 32
00172988 N/A Tsubaki (UST) 35 Teeth Bushing Bore Roller Chain Sprocket N/A 1610 N/A Taper Locking N/A 1/2 in N/A 35
00172995 N/A Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket N/A 1610 N/A Taper Locking N/A 1/2 in N/A 36
00173002 N/A Tsubaki (UST) 40 Teeth Bushing Bore Roller Chain Sprocket N/A 1610 N/A Taper Locking N/A 1/2 in N/A 40
00173009 N/A Tsubaki (UST) 42 Teeth Bushing Bore Roller Chain Sprocket N/A 1610 N/A Taper Locking N/A 1/2 in N/A 42
00173015 N/A Tsubaki (UST) 45 Teeth Bushing Bore Roller Chain Sprocket N/A 1610 N/A Taper Locking N/A 1/2 in N/A 45
00173023 N/A Tsubaki (UST) 48 Teeth Bushing Bore Roller Chain Sprocket N/A 1610 N/A Taper Locking N/A 1/2 in N/A 48
00173029 N/A Tsubaki (UST) 54 Teeth Bushing Bore Roller Chain Sprocket N/A 1610 N/A Taper Locking N/A 1/2 in N/A 54
00173035 N/A Tsubaki (UST) 60 Teeth Bushing Bore Roller Chain Sprocket N/A 1610 N/A Taper Locking N/A 1/2 in N/A 60
00173047 N/A Tsubaki (UST) 72 Teeth Bushing Bore Roller Chain Sprocket N/A 2012 N/A Taper Locking N/A 1/2 in N/A 72
00174724 N/A Tsubaki (UST) 15 Teeth Bushing Bore Roller Chain Sprocket N/A JA N/A QD N/A 1/2 in N/A 15
00174733 N/A Tsubaki (UST) 16 Teeth Bushing Bore Roller Chain Sprocket N/A JA N/A QD N/A 1/2 in N/A 16
00174742 N/A Tsubaki (UST) 17 Teeth Bushing Bore Roller Chain Sprocket N/A JA N/A QD N/A 1/2 in N/A 17
00174751 N/A Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket N/A JA N/A QD N/A 1/2 in N/A 18
00174762 N/A Tsubaki (UST) 19 Teeth Bushing Bore Roller Chain Sprocket N/A JA N/A QD N/A 1/2 in N/A 19
00174878 N/A Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 1/2 in N/A 36
00174884 N/A Tsubaki (UST) 40 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 1/2 in N/A 40
00174889 N/A Tsubaki (UST) 42 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 1/2 in N/A 42
00174896 N/A Tsubaki (UST) 45 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 1/2 in N/A 45
00174901 N/A Tsubaki (UST) 48 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 1/2 in N/A 48
00174907 N/A Tsubaki (UST) 54 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 1/2 in N/A 54
00174912 N/A Tsubaki (UST) 60 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 1/2 in N/A 60
00174771 N/A Tsubaki (UST) 20 Teeth Bushing Bore Roller Chain Sprocket N/A SH N/A QD N/A 1/2 in N/A 20
Unit of Measure
1 2 3 4 5 »