COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00310500 N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 3/4-16
00339936 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 5/8 in N/A 7/8-14
00310439 N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 3/16 in N/A 3/8-24
00310484 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/2 in N/A 1/2-14
01627190 N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 7/16-20
00310523 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 3/4-14
00325130 N/A Brennan 1/2 Inch (in) Male British Standard Pipe Parallel x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 3/4-16
01541492 N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 9/16-18
01514411 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-19
00310505 N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1/2 in N/A 3/4-16
00310443 N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 7/16-20
00339731 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1/2 in N/A 1/2-14
00327310 N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
00310550 N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-5/8-12
02480828 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/8 in N/A 1/8-27
00327319 N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
00339439 N/A Brennan 3/8 Inch (in) Male British Standard Pipe Parallel x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/8 in N/A 3/8-19 N/A 1/2 in N/A 3/4-16
00339421 N/A Brennan 1/8 Inch (in) Male British Standard Pipe Parallel x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/8 in N/A 1/8-28 N/A 1/4 in N/A 7/16-20
00311827 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
00325134 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 3/4-14
00339398 N/A Brennan 1/4 Inch (in) Male British Standard Pipe Taper x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A 1/4-19 N/A 1/4 in N/A 7/16-20
02743937 N/A Brennan 1/4 Inch (in) Male British Standard Pipe Parallel x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A 1/4-19 N/A 1/4 in N/A 7/16-20
00310470 N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 9/16-18
00310542 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 3/4 in N/A 3/4-14
02481918 N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 7/16-20
Unit of Measure
1 2 3 4 5 »