COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02481656 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/2 in N/A 1/2-14
02712348 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/4 in N/A 1/4-19
02567385 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 3/8-19
00339405 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 1/2-14
02479044 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/4 in N/A 3/4-14
00339409 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1/2 in N/A 1/2-14
02567394 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/4 in N/A 3/4-14
02481659 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1/2 in N/A 1/2-14
00339413 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 3/4-14
00352526 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/2 in N/A 1/2-14
02481663 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 1/4 in N/A 1/4-19
04054905 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 3/8 in N/A 3/8-19
02481665 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 1/8 in N/A 1/8-28
02198779 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 5/8 in N/A 5/8-14
02481666 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/4 in N/A 3/4-14
00352528 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/4 in N/A 1/4-19
00339436 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 3/8-19
02090014 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 5/8 in N/A 5/8-14
02090015 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/4 in N/A 3/4-14
02090016 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1 in N/A 1-11
02481668 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/8 in N/A 3/8-19
00325132 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 5/8 in N/A 5/8-14
02363510 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/4 in N/A 3/4-14
02481669 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1 in N/A 1-11
02481670 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/8 in N/A 3/8-19
Unit of Measure
1 2 3 4 5 »