COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

03735723 N/A NTN MA Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1207EL N/A 35 mm N/A 72 mm N/A 17 mm
02169403 N/A NTN N Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N318C3 N/A 90 mm N/A 190 mm N/A 43 mm
01478989 N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU220C3 N/A 100 mm N/A 180 mm N/A 34 mm
02280817 N/A NTN MA Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1212EL N/A 60 mm N/A 110 mm N/A 22 mm
04351805 N/A NTN MU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1209DAV N/A 45 mm N/A 3.3480 in N/A 19 mm
04245092 N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU215G1 N/A 75 mm N/A 130 mm N/A 25 mm
02376175 N/A NTN NU Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU1024C3 N/A 120 mm N/A 180 mm N/A 28 mm
03775002 N/A NTN N Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N218G1C3 N/A 90 mm N/A 160 mm N/A 30 mm
00072315 N/A NTN NN Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NN3021KC1NAP4 N/A 105 mm N/A 160 mm N/A 41 mm
02107682 N/A NTN N Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N206 N/A 30 mm N/A 62 mm N/A 16 mm
00141689 N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU310ET2X N/A 50 mm N/A 110 mm N/A 27 mm
04670510 N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU308C3 N/A 40 mm N/A 90 mm N/A 23 mm
03735921 N/A NTN MU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1311UM N/A 55 mm N/A 120 mm N/A 29 mm
02165205 N/A NTN MU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1309UM N/A 45 mm N/A 100 mm N/A 25 mm
03966809 N/A NTN MU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1310UM N/A 50 mm N/A 110 mm N/A 27 mm
01447667 N/A NTN NU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU314 N/A 70 mm N/A 150 mm N/A 35 mm
03064966 N/A NTN NU Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU216EG1C3 N/A 80 mm N/A 140 mm N/A 26 mm
02280825 N/A NTN MA Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1309EL N/A 45 mm N/A 100 mm N/A 25 mm
03736049 N/A NTN MU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MUB5206TM N/A 30 mm N/A 62 mm N/A 0.9375 in
02288631 N/A NTN MU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1307UM N/A 35 mm N/A 80 mm N/A 21 mm
02288656 N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2220 N/A 100 mm N/A 180 mm N/A 46 mm
00070102 N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU212G1C3 N/A 60 mm N/A 110 mm N/A 22 mm
03736036 N/A NTN MU Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MUB5204TM N/A 20 mm N/A 47 mm N/A 0.8125 in
04737737 N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2208C3 N/A 40 mm N/A 80 mm N/A 23 mm
03233885 N/A NTN NN30 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NN3016T5KC1NAUP-20 N/A 80 mm N/A 125 mm N/A 34 mm
Unit of Measure
1 2 3 4 5 »