COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02169408 N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU318C3 N/A 90 mm N/A 190 mm N/A 43 mm
01369253 N/A NTN NJ Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ408 N/A 40 mm N/A 110 mm N/A 27 mm
02300286 N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU322 N/A 110 mm N/A 240 mm N/A 50 mm
02680846 N/A NTN NU Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU319C3 N/A 95 mm N/A 200 mm N/A 45 mm
00071413 N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU318EG1C3 N/A 90 mm N/A 190 mm N/A 43 mm
05113035 N/A NTN NNU Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NNU4938W33NAP5 N/A 190 mm N/A 260 mm N/A 69 mm
04435841 N/A NTN MR Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MRD1205EAL N/A 25 mm N/A 2.0482 in N/A 15 mm
01491465 N/A NTN NN30K Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NN3007KC1NAP4 N/A 35 mm N/A 62 mm N/A 20 mm
01447883 N/A NTN MA Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5214EL N/A 70 mm N/A 125 mm N/A 1.5625 in
01491467 N/A NTN NN30K Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NN3013KC1NAP5 N/A 65 mm N/A 100 mm N/A 26 mm
02438467 N/A NTN MR Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1311EL N/A 55 mm N/A 120 mm N/A 29 mm
03735825 N/A NTN MA Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1214EL N/A 70 mm N/A 125 mm N/A 24 mm
02288703 N/A NTN NJ Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ306 N/A 30 mm N/A 72 mm N/A 19 mm
00072051 N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU320C3 N/A 100 mm N/A 215 mm N/A 47 mm
03221354 N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU310EG1C3 N/A 50 mm N/A 110 mm N/A 27 mm
02280804 N/A NTN N Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N319G1C3 N/A 95 mm N/A 200 mm N/A 45 mm
02300546 N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU210C3 N/A 50 mm N/A 90 mm N/A 20 mm
04892838 N/A NTN NU Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU330C3 N/A 150 mm N/A 320 mm N/A 65 mm
03663318 N/A NTN MU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1311UV N/A 55 mm N/A 120 mm N/A 29 mm
02288623 N/A NTN NU Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU328 N/A 140 mm N/A 300 mm N/A 62 mm
03270645 N/A NTN NU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU207EG1C3 N/A 35 mm N/A 72 mm N/A 17 mm
04435845 N/A NTN NN30K Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NN3010KC9NAP4 N/A 50 mm N/A 80 mm N/A 23 mm
01447769 N/A NTN NU Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU304EG1C3 N/A 20 mm N/A 52 mm N/A 15 mm
02280876 N/A NTN NU Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU1028C3 N/A 140 mm N/A 210 mm N/A 33 mm
03123794 N/A NTN NJ Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ319C4 N/A 95 mm N/A 200 mm N/A 45 mm
Unit of Measure
1 2 3 4 5 »