COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

03735736 N/A NTN MU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1208TM N/A 40 mm N/A 80 mm N/A 18 mm
02300264 N/A NTN NJ Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ319C3 N/A 95 mm N/A 200 mm N/A 45 mm
02570175 N/A NTN MA Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1213EL N/A 65 mm N/A 120 mm N/A 23 mm
03736117 N/A NTN MA Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1310EL N/A 50 mm N/A 110 mm N/A 27 mm
02165207 N/A NTN NU Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU204EG1C3 N/A 20 mm N/A 47 mm N/A 14 mm
02166022 N/A NTN MR Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1213EL N/A 65 mm N/A 120 mm N/A 23 mm
03735859 N/A NTN MR Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1307EX N/A 35 mm N/A 80 mm N/A 21 mm
01447691 N/A NTN N Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N320G1 N/A 100 mm N/A 215 mm N/A 47 mm
03736153 N/A NTN MA Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5306EL N/A 30 mm N/A 72 mm N/A 23 mm
01447766 N/A NTN NU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU226G1 N/A 130 mm N/A 230 mm N/A 40 mm
02109031 N/A NTN NU Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2204 N/A 20 mm N/A 47 mm N/A 18 mm
02280792 N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU210EG1C3 N/A 50 mm N/A 90 mm N/A 20 mm
02300263 N/A NTN NJ Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ316 N/A 80 mm N/A 170 mm N/A 39 mm
05091732 N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2209EG1C3 N/A 45 mm N/A 85 mm N/A 23 mm
04235902 N/A NTN N Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N313EG1C3 N/A 65 mm N/A 140 mm N/A 33 mm
03736087 N/A NTN MA Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5215EL N/A 75 mm N/A 130 mm N/A 1.6250 in
02094272 N/A NTN NJ Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ319G1C3 N/A 95 mm N/A 200 mm N/A 45 mm
02288630 N/A NTN MU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1209TV N/A 45 mm N/A 85 mm N/A 19 mm
02249701 N/A NTN MR Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1307EL N/A 35 mm N/A 80 mm N/A 21 mm
01447689 N/A NTN N Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N319 N/A 95 mm N/A 200 mm N/A 45 mm
01479115 N/A NTN N Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N326C3 N/A 130 mm N/A 280 mm N/A 58 mm
03123792 N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ310C4 N/A 50 mm N/A 110 mm N/A 27 mm
02955354 N/A NTN MA Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5218EHV N/A 90 mm N/A 160 mm N/A 2.0625 in
03536712 N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2215EG1C3 N/A 75 mm N/A 130 mm N/A 31 mm
02664126 N/A NTN MR Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1216EL N/A 80 mm N/A 140 mm N/A 26 mm
Unit of Measure
1 2 3 4 5 »