COMPANY HEADER
Print Back
Bunting DPEP Series Dri-Plane® Sleeve (Plain) Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bushing Outside Diameter

Inside Diameter

Overall Length

04350317 N/A Bunting DPEP Series 0.3750 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.3750 in N/A 0.8750 in
04870193 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.5000 in N/A 1.0000 in
06170267 N/A Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.7500 in N/A 0.5000 in N/A 0.3750 in
06250921 N/A Bunting DPEP Series 0.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3125 in N/A 0.2500 in N/A 0.7500 in
06907016 N/A Bunting DPEP Series 1.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.5000 in N/A 1.2500 in N/A 0.7500 in
06915796 N/A Bunting DPEP Series 1.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.7500 in N/A 1.5000 in N/A 1.5000 in
07440767 N/A Bunting DPEP Series 0.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.2500 in N/A 0.5000 in
07472559 N/A Bunting DPEP Series 0.3750 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.5000 in N/A 0.3750 in N/A 0.5000 in
07723309 N/A Bunting DPEP Series 1.1875 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 1.5000 in N/A 1.1875 in N/A 3.0000 in
08004920 N/A Bunting DPEP Series 0.1250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.1875 in N/A 0.1250 in N/A 0.5000 in
08004921 N/A Bunting DPEP Series 0.1250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.2500 in N/A 0.1250 in N/A 0.1250 in
08004922 N/A Bunting DPEP Series 0.1250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.2500 in N/A 0.1250 in N/A 0.2500 in
08004923 N/A Bunting DPEP Series 0.1250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.2500 in N/A 0.1250 in N/A 0.3750 in
08004924 N/A Bunting DPEP Series 0.1250 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.2500 in N/A 0.1250 in N/A 0.5000 in
08004925 N/A Bunting DPEP Series 0.1875 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.2500 in N/A 0.1875 in N/A 0.3750 in
08004926 N/A Bunting DPEP Series 0.1875 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.2500 in N/A 0.1875 in N/A 0.5000 in
08004927 N/A Bunting DPEP Series 0.1875 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.2500 in N/A 0.1875 in N/A 0.6250 in
08004928 N/A Bunting DPEP Series 0.1875 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3125 in N/A 0.1875 in N/A 0.1875 in
08004929 N/A Bunting DPEP Series 0.1875 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3125 in N/A 0.1875 in N/A 0.3125 in
08004930 N/A Bunting DPEP Series 0.1875 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3125 in N/A 0.1875 in N/A 0.3750 in
08004931 N/A Bunting DPEP Series 0.1875 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3125 in N/A 0.1875 in N/A 0.5000 in
08004932 N/A Bunting DPEP Series 0.1875 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3125 in N/A 0.1875 in N/A 0.6250 in
08004933 N/A Bunting DPEP Series 0.1875 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3125 in N/A 0.1875 in N/A 0.7500 in
08004934 N/A Bunting DPEP Series 0.1875 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3125 in N/A 0.1875 in N/A 1.0000 in
08004935 N/A Bunting DPEP Series 0.1875 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing N/A 0.3750 in N/A 0.1875 in N/A 0.3750 in
Unit of Measure
1 2 3 4 5 »