COMPANY HEADER
Print Back
Bodine 8.9 Revolutions Per Minute (RPM) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor (00533211)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

01440420 N/A Bodine 100.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.30 A N/A 63 in·lb N/A 20:1 N/A 1/6 hp
01440421 N/A Bodine 67.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.30 A N/A 75 in·lb N/A 30:1 N/A 1/6 hp
01440424 N/A Bodine 50.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.30 A N/A 77 in·lb N/A 40:1 N/A 1/6 hp
01451489 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.80 A N/A 213 in·lb N/A 60:1 N/A 1/4 hp
01753978 N/A Bodine 62.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 5.50 A N/A 55 in·lb N/A 40:1 N/A 1/8 hp
01753979 N/A Bodine 200.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.71 A N/A 17 in·lb N/A 10:1 N/A 1/12 hp
01753980 N/A Bodine 100.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.71 A N/A 41 in·lb N/A 20:1 N/A 1/12 hp
01753981 N/A Bodine 67.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.71 A N/A 41 in·lb N/A 30:1 N/A 1/12 hp
01753982 N/A Bodine 50.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.71 A N/A 45 in·lb N/A 40:1 N/A 1/12 hp
01753983 N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 5.50 A N/A 11 in·lb N/A 5:1 N/A 1/8 hp
01753984 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 5.50 A N/A 21 in·lb N/A 10:1 N/A 1/8 hp
01753985 N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 5.50 A N/A 38 in·lb N/A 20:1 N/A 1/8 hp
01753986 N/A Bodine 62.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 5.50 A N/A 55 in·lb N/A 40:1 N/A 1/8 hp
01754005 N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.41 A N/A 45 in·lb N/A 40:1 N/A 1/14 hp
01754011 N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 5.50 A N/A 38 in·lb N/A 20:1 N/A 1/8 hp
01754012 N/A Bodine 62.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 5.50 A N/A 55 in·lb N/A 40:1 N/A 1/8 hp
01782676 N/A Bodine 28.8 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.85 A N/A 150 in·lb N/A 60:1 N/A 1/6 hp
01782677 N/A Bodine 14.4 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.85 A N/A 250 in·lb N/A 120:1 N/A 1/6 hp
01782678 N/A Bodine 9.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.85 A N/A 358 in·lb N/A 190:1 N/A 1/6 hp
01782732 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 3.30 A N/A 71 in·lb N/A 10:1 N/A 1/2 hp
01782733 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 3.30 A N/A 129 in·lb N/A 18:1 N/A 1/2 hp
01782734 N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 3.30 A N/A 218 in·lb N/A 36:1 N/A 1/2 hp
01782735 N/A Bodine 52.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 3.30 A N/A 264 in·lb N/A 48:1 N/A 1/2 hp
01782738 N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.85 A N/A 55 in·lb N/A 20:1 N/A 1/6 hp
01782760 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 15.00 A N/A 71 in·lb N/A 10:1 N/A 1/2 hp
Unit of Measure
1 2 3 4 5 »