COMPANY HEADER
Print Back
Bodine 8.9 Revolutions Per Minute (RPM) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor (00533211)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

01783030 N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 12.00 A N/A 151 in·lb N/A 36:1 N/A 1/3 hp
01783031 N/A Bodine 52.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 12.00 A N/A 189 in·lb N/A 48:1 N/A 1/3 hp
01783032 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 15.00 A N/A 71 in·lb N/A 10:1 N/A 1/2 hp
01783033 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 15.00 A N/A 129 in·lb N/A 18:1 N/A 1/2 hp
01783034 N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 15.00 A N/A 218 in·lb N/A 36:1 N/A 1/2 hp
01783035 N/A Bodine 52.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 15.00 A N/A 264 in·lb N/A 48:1 N/A 1/2 hp
01783036 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 8.80 A N/A 213 in·lb N/A 60:1 N/A 1/4 hp
01783037 N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 8.80 A N/A 290 in·lb N/A 120:1 N/A 1/4 hp
01783038 N/A Bodine 13.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 8.80 A N/A 375 in·lb N/A 190:1 N/A 1/4 hp
01783039 N/A Bodine 8.9 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 8.80 A N/A 380 in·lb N/A 280:1 N/A 1/4 hp
01783053 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 12.00 A N/A 52 in·lb N/A 10:1 N/A 1/3 hp
01783054 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 12.00 A N/A 87 in·lb N/A 18:1 N/A 1/3 hp
01783056 N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 12.00 A N/A 151 in·lb N/A 36:1 N/A 1/3 hp
01783057 N/A Bodine 52.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 12.00 A N/A 189 in·lb N/A 48:1 N/A 1/3 hp
01783058 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 15.00 A N/A 129 in·lb N/A 18:1 N/A 1/2 hp
01783059 N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 15.00 A N/A 218 in·lb N/A 36:1 N/A 1/2 hp
01783060 N/A Bodine 52.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 15.00 A N/A 264 in·lb N/A 48:1 N/A 1/2 hp
01783067 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 8.80 A N/A 213 in·lb N/A 60:1 N/A 1/4 hp
01783068 N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 8.80 A N/A 290 in·lb N/A 120:1 N/A 1/4 hp
01783069 N/A Bodine 13.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 8.80 A N/A 375 in·lb N/A 190:1 N/A 1/4 hp
01783070 N/A Bodine 8.9 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 8.80 A N/A 380 in·lb N/A 280:1 N/A 1/4 hp
01783071 N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 5 in·lb N/A 5:1 N/A 1/17 hp
01783072 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 10 in·lb N/A 10:1 N/A 1/17 hp
01783073 N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 16 in·lb N/A 20:1 N/A 1/17 hp
01783074 N/A Bodine 63.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 19 in·lb N/A 40:1 N/A 1/17 hp
Unit of Measure
1 2 3 4 5 »